Chemical content 74HC4520D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4520D-Q100SOT109-1SO16163.420562 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353053921187126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009534
PolymerAcrylic resinProprietary0.00304015.2000000.001860
Resin systemProprietary0.0013806.9000000.000844
subTotal0.020000100.0000000.012238
DieDoped siliconSilicon (Si)7440-21-31.610368100.0000000.985413
subTotal1.610368100.0000000.985413
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.429161
Iron (Fe)7439-89-61.3451552.4000000.823125
Phosphorus (P)7723-14-00.0168140.0300000.010289
Zinc (Zn)7440-66-60.0560480.1000000.034297
subTotal56.048140100.00000034.296871
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.382744
Silica fused60676-86-081.65667578.33000049.967198
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.891228
PigmentCarbon black1333-86-40.2084940.2000000.127581
PolymerEpoxy resin systemProprietary9.2383698.8620005.653125
Phenolic resinProprietary6.1589135.9080003.768750
subTotal104.247000100.00000063.790626
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026118
Nickel (Ni)7440-02-01.31320792.3000000.803575
Palladium (Pd)7440-05-30.0441063.1000000.026989
Silver (Ag)7440-22-40.0227641.6000000.013930
subTotal1.422760100.0000000.870613
WirePure metalCopper (Cu)7440-50-80.072294100.0000000.044238
subTotal0.072294100.0000000.044238
total163.420562100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.