Chemical content 74HC4851D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4851D-Q100SOT109-1SO16162.726054 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352984621188126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009574
PolymerAcrylic resinProprietary0.00304015.2000000.001868
Resin systemProprietary0.0013806.9000000.000848
subTotal0.020000100.0000000.012291
DieDoped siliconSilicon (Si)7440-21-30.896607100.0000000.550992
subTotal0.896607100.0000000.550992
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.571835
Iron (Fe)7439-89-61.3451552.4000000.826638
Phosphorus (P)7723-14-00.0168140.0300000.010333
Zinc (Zn)7440-66-60.0560480.1000000.034443
subTotal56.048140100.00000034.443249
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.384377
Silica fused60676-86-081.65667578.33000050.180455
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.907836
PigmentCarbon black1333-86-40.2084940.2000000.128126
PolymerEpoxy resin systemProprietary9.2383698.8620005.677253
Phenolic resinProprietary6.1589135.9080003.784835
subTotal104.247000100.00000064.062882
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026230
Nickel (Ni)7440-02-01.31320792.3000000.807005
Palladium (Pd)7440-05-30.0441063.1000000.027104
Silver (Ag)7440-22-40.0227641.6000000.013989
subTotal1.422760100.0000000.874328
WirePure metalCopper (Cu)7440-50-80.091546100.0000000.056258
subTotal0.091546100.0000000.056258
total162.726054100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.