Chemical content 74HCT174D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT174DSOT109-1SO16143.779813 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371505065314126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016254
PolymerAcrylic resinProprietary0.00456015.2000000.003172
Resin systemProprietary0.0020706.9000000.001440
subTotal0.030000100.0000000.020865
DieDoped siliconSilicon (Si)7440-21-31.132730100.0000000.787822
subTotal1.132730100.0000000.787822
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.72182297.47000025.540319
Iron (Fe)7439-89-60.9042002.4000000.628878
Phosphorus (P)7723-14-00.0113020.0300000.007861
Zinc (Zn)7440-66-60.0376750.1000000.026203
subTotal37.675000100.00000026.203261
Mould CompoundFillerSilica -amorphous-7631-86-90.6256200.6000000.435124
Silica fused60676-86-081.67469178.33000056.805395
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3604706.1000004.423757
PigmentCarbon black1333-86-40.2085400.2000000.145041
PolymerEpoxy resin systemProprietary9.2404078.8620006.426777
Phenolic resinProprietary6.1602725.9080004.284518
subTotal104.270000100.00000072.520612
Pre-PlatingPure metal layerGold (Au)7440-57-50.0056501.0000000.003930
Nickel (Ni)7440-02-00.54805097.0000000.381173
Palladium (Pd)7440-05-30.0113002.0000000.007859
subTotal0.565000100.0000000.392962
WirePure metalCopper (Cu)7440-50-80.107084100.0000000.074477
subTotal0.107084100.0000000.074477
total143.779813100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.