Chemical content 74HCT193PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT193PWSOT403-1TSSOP1654.082580 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352830881189126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.216058
PolymerAcrylic resinProprietary0.02280015.2000000.042158
Resin systemProprietary0.0103506.9000000.019137
subTotal0.150000100.0000000.277354
DieDoped siliconSilicon (Si)7440-21-31.463460100.0000002.705973
subTotal1.463460100.0000002.705973
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000036.783798
Iron (Fe)7439-89-60.4898402.4000000.905726
Phosphorus (P)7723-14-00.0061230.0300000.011322
Zinc (Zn)7440-66-60.0204100.1000000.037739
subTotal20.410000100.00000037.738584
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.351463
Silica fused60676-86-024.81494478.33000045.883432
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.573202
PigmentCarbon black1333-86-40.0633600.2000000.117154
PolymerEpoxy resin systemProprietary2.8074828.8620005.191101
Phenolic resinProprietary1.8716545.9080003.460734
subTotal31.680000100.00000058.577087
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005547
Nickel (Ni)7440-02-00.29100097.0000000.538066
Palladium (Pd)7440-05-30.0060002.0000000.011094
subTotal0.300000100.0000000.554707
WirePure metalCopper (Cu)7440-50-80.079120100.0000000.146296
subTotal0.079120100.0000000.146296
total54.082580100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.