Chemical content 74HCT27PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT27PWSOT402-1TSSOP1451.829012 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518958011814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060121
PolymerAcrylic resinProprietary0.00608015.2000000.011731
Resin systemProprietary0.0027606.9000000.005325
subTotal0.040000100.0000000.077177
DieDoped siliconSilicon (Si)7440-21-30.189196100.0000000.365039
subTotal0.189196100.0000000.365039
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.747060
Iron (Fe)7439-89-60.4689602.4000000.904821
Phosphorus (P)7723-14-00.0058620.0300000.011310
Zinc (Zn)7440-66-60.0195400.1000000.037701
subTotal19.540000100.00000037.700892
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366744
Silica fused60676-86-024.81494478.33000047.878482
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.728568
PigmentCarbon black1333-86-40.0633600.2000000.122248
PolymerEpoxy resin systemProprietary2.8074828.8620005.416815
Phenolic resinProprietary1.8716545.9080003.611210
subTotal31.680000100.00000061.124067
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005595
Nickel (Ni)7440-02-00.28130097.0000000.542746
Palladium (Pd)7440-05-30.0058002.0000000.011191
subTotal0.290000100.0000000.559532
WirePure metalCopper (Cu)7440-50-80.089816100.0000000.173292
subTotal0.089816100.0000000.173292
total51.829012100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.