Chemical content 74HCT2G14GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT2G14GWSOT363-2SC-885.575878 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528101812518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.131952
PolymerResin systemProprietary0.00245225.0000000.043984
subTotal0.009810100.0000000.175936
DieDoped siliconSilicon (Si)7440-21-30.096112100.0000001.723720
subTotal0.096112100.0000001.723720
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000036.645780
Iron (Fe)7439-89-60.0487412.3100000.874140
Lead (Pb)7439-92-10.0002110.0100000.003784
Phosphorus (P)7723-14-00.0014770.0700000.026489
Zinc (Zn)7440-66-60.0025320.1200000.045410
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.245970
subTotal2.110000100.00000037.841574
Mould CompoundFillerSilica -amorphous-7631-86-91.04157935.07000018.680089
Silica fused60676-86-01.30204843.84000023.351443
PigmentCarbon black1333-86-40.0074250.2500000.133163
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.29700010.0000005.326515
Phenol Formaldehyde resin (generic)9003-35-40.2952189.9400005.294556
Polyethylene (PE) -wax-9002-88-40.0267300.9000000.479386
subTotal2.970000100.00000053.265154
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000199
Bismuth (Bi)7440-69-90.0000040.0010000.000066
Copper (Cu)7440-50-80.0000040.0010000.000066
Lead (Pb)7439-92-10.0000180.0050000.000332
Tin solderTin (Sn)7440-31-50.36996399.9900006.635063
subTotal0.370000100.0000006.635726
WireImpurityNon hazardousProprietary0.0000020.0100000.000036
Pure metalCopper (Cu)7440-50-80.01995499.9900000.357856
subTotal0.019956100.0000000.357892
total5.575878100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.