Chemical content 74HCT30D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT30DSOT108-1SO14136.723859 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93375693065310126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.018285
FillerSilver (Ag)7440-22-41.87500075.0000001.371377
PolymerAcrylic resinProprietary0.1500006.0000000.109710
Resin systemProprietary0.45000018.0000000.329131
subTotal2.500000100.0000001.828503
DieDoped siliconSilicon (Si)7440-21-30.867121100.0000000.634213
subTotal0.867121100.0000000.634213
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-863.35550097.47000046.338291
Iron (Fe)7439-89-61.5600002.4000001.140986
Phosphorus (P)7723-14-00.0195000.0300000.014262
Zinc (Zn)7440-66-60.0650000.1000000.047541
subTotal65.000000100.00000047.541081
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.298412
Silica fused60676-86-053.26440078.33000038.957648
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000003.033852
PigmentCarbon black1333-86-40.1360000.2000000.099471
PolymerEpoxy resin systemProprietary6.0261608.8620004.407541
Phenolic resinProprietary4.0174405.9080002.938361
subTotal68.000000100.00000049.735284
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002194
Nickel (Ni)7440-02-00.29100097.0000000.212838
Palladium (Pd)7440-05-30.0060002.0000000.004388
subTotal0.300000100.0000000.219420
WirePure metalCopper (Cu)7440-50-80.056738100.0000000.041498
subTotal0.056738100.0000000.041498
total136.723859100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.