Chemical content 74HCT368D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT368DSOT109-1SO16143.225563 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371518065311126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.017455
FillerSilver (Ag)7440-22-41.87500075.0000001.309124
PolymerAcrylic resinProprietary0.1500006.0000000.104730
Resin systemProprietary0.45000018.0000000.314190
subTotal2.500000100.0000001.745498
DieDoped siliconSilicon (Si)7440-21-31.322203100.0000000.923161
subTotal1.322203100.0000000.923161
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-869.20370097.47000048.317981
Iron (Fe)7439-89-61.7040002.4000001.189732
Phosphorus (P)7723-14-00.0213000.0300000.014872
Zinc (Zn)7440-66-60.0710000.1000000.049572
subTotal71.000000100.00000049.572156
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.284865
Silica fused60676-86-053.26440078.33000037.189171
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000002.896131
PigmentCarbon black1333-86-40.1360000.2000000.094955
PolymerEpoxy resin systemProprietary6.0261608.8620004.207461
Phenolic resinProprietary4.0174405.9080002.804974
subTotal68.000000100.00000047.477558
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002095
Nickel (Ni)7440-02-00.29100097.0000000.203176
Palladium (Pd)7440-05-30.0060002.0000000.004189
subTotal0.300000100.0000000.209460
WirePure metalCopper (Cu)7440-50-80.103360100.0000000.072166
subTotal0.103360100.0000000.072166
total143.225563100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.