Chemical content 74HCT4051D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT4051D-Q100SOT109-1SO16162.434982 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352984511181012601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009592
PolymerAcrylic resinProprietary0.00304015.2000000.001872
Resin systemProprietary0.0013806.9000000.000850
subTotal0.020000100.0000000.012313
DieDoped siliconSilicon (Si)7440-21-30.580764100.0000000.357536
subTotal0.580764100.0000000.357536
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.631993
Iron (Fe)7439-89-61.3451552.4000000.828119
Phosphorus (P)7723-14-00.0168140.0300000.010351
Zinc (Zn)7440-66-60.0560480.1000000.034505
subTotal56.048140100.00000034.504969
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.385066
Silica fused60676-86-081.65667578.33000050.270375
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.914838
PigmentCarbon black1333-86-40.2084940.2000000.128355
PolymerEpoxy resin systemProprietary9.2383698.8620005.687426
Phenolic resinProprietary6.1589135.9080003.791617
subTotal104.247000100.00000064.177678
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026277
Nickel (Ni)7440-02-01.31320792.3000000.808451
Palladium (Pd)7440-05-30.0441063.1000000.027153
Silver (Ag)7440-22-40.0227641.6000000.014014
subTotal1.422760100.0000000.875895
WirePure metalCopper (Cu)7440-50-80.116318100.0000000.071609
subTotal0.116318100.0000000.071609
total162.434982100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.