Chemical content 74HCT4066D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT4066DSOT108-1SO14123.343566 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93371446011815126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063157
PolymerAcrylic resinProprietary0.01520015.2000000.012323
Resin systemProprietary0.0069006.9000000.005594
subTotal0.100000100.0000000.081074
DieDoped siliconSilicon (Si)7440-21-30.352529100.0000000.285811
subTotal0.352529100.0000000.285811
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.196921
Iron (Fe)7439-89-61.0689602.4000000.866652
Phosphorus (P)7723-14-00.0133620.0300000.010833
Zinc (Zn)7440-66-60.0445400.1000000.036111
subTotal44.540000100.00000036.110518
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377434
Silica fused60676-86-060.77624778.33000049.273950
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.837241
PigmentCarbon black1333-86-40.1551800.2000000.125811
PolymerEpoxy resin systemProprietary6.8760268.8620005.574694
Phenolic resinProprietary4.5840175.9080003.716462
subTotal77.590000100.00000062.905592
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005432
Nickel (Ni)7440-02-00.64990097.0000000.526902
Palladium (Pd)7440-05-30.0134002.0000000.010864
subTotal0.670000100.0000000.543198
WirePure metalCopper (Cu)7440-50-80.091036100.0000000.073807
subTotal0.091036100.0000000.073807
total123.343566100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.