Chemical content 74HCT4316D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT4316D-Q100SOT109-1SO16162.424702 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935691600118312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009592
PolymerAcrylic resinProprietary0.00304015.2000000.001872
Resin systemProprietary0.0013806.9000000.000850
subTotal0.020000100.0000000.012313
DieDoped siliconSilicon (Si)7440-21-30.571042100.0000000.351574
subTotal0.571042100.0000000.351574
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.634122
Iron (Fe)7439-89-61.3451552.4000000.828172
Phosphorus (P)7723-14-00.0168140.0300000.010352
Zinc (Zn)7440-66-60.0560480.1000000.034507
subTotal56.048140100.00000034.507153
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.385090
Silica fused60676-86-081.65667578.33000050.273557
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.915086
PigmentCarbon black1333-86-40.2084940.2000000.128363
PolymerEpoxy resin systemProprietary9.2383698.8620005.687786
Phenolic resinProprietary6.1589135.9080003.791857
subTotal104.247000100.00000064.181740
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026279
Nickel (Ni)7440-02-01.31320792.3000000.808502
Palladium (Pd)7440-05-30.0441063.1000000.027154
Silver (Ag)7440-22-40.0227641.6000000.014015
subTotal1.422760100.0000000.875951
WirePure metalCopper (Cu)7440-50-80.115760100.0000000.071270
subTotal0.115760100.0000000.071270
total162.424702100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.