Chemical content 74LV14ABZ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV14ABZSOT8014-1DHXQFN145.511000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356911291476126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.00670860.0000000.121720
ImpurityNon hazardousProprietary0.0000040.0395000.000080
PolymerResin systemProprietary0.00446739.9514100.081048
subTotal0.011180100.0000000.202849
DieDoped siliconSilicon (Si)7440-21-30.078195100.0000001.418890
subTotal0.078195100.0000001.418890
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-82.69450597.00000048.893210
Nickel (Ni)7440-02-00.0833353.0000001.512161
subTotal2.777840100.00000050.405371
Mould CompoundAdditiveNon hazardousProprietary0.0783502.9840001.421697
FillerSilica -amorphous-7631-86-90.0916363.4900001.662775
Silica fused60676-86-02.22708584.82000040.411628
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.0263091.0020000.477393
PigmentCarbon black1333-86-40.0043060.1640000.078136
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.0971763.7010001.763304
Epoxy resin systemProprietary0.0416431.5860000.755634
Phenolic resinProprietary0.0591562.2530001.073419
subTotal2.625660100.00000047.643985
Pre-PlatingPure metal layerGold (Au)7440-57-50.0001371.0000000.002490
Nickel (Ni)7440-02-00.01248591.0000000.226551
Palladium (Pd)7440-05-30.0010988.0000000.019917
subTotal0.013720100.0000000.248957
WirePure metalCopper (Cu)7440-50-80.00425396.5500000.077173
Pure metal layerGold (Au)7440-57-50.0000150.3500000.000280
Palladium (Pd)7440-05-30.0001373.1000000.002478
subTotal0.004405100.0000000.079930
total5.511000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.