Chemical content 74LV165PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV165PW-Q100SOT403-1TSSOP1660.733217 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935301545118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.218052
PolymerAcrylic resinProprietary0.02584015.2000000.042547
Resin systemProprietary0.0117306.9000000.019314
subTotal0.170000100.0000000.279913
DieDoped siliconSilicon (Si)7440-21-30.543558100.0000000.894993
subTotal0.543558100.0000000.894993
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.800018
Iron (Fe)7439-89-60.4755482.4000000.783011
Phosphorus (P)7723-14-00.0059440.0300000.009788
Zinc (Zn)7440-66-60.0198140.1000000.032625
subTotal19.814480100.00000032.625441
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.391219
Silica fused60676-86-031.01868078.33000051.073665
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.977395
PigmentCarbon black1333-86-40.0792000.2000000.130406
PolymerEpoxy resin systemProprietary3.5093528.8620005.778307
Phenolic resinProprietary2.3395685.9080003.852205
subTotal39.600000100.00000065.203198
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024845
Nickel (Ni)7440-02-00.46425192.3000000.764410
Palladium (Pd)7440-05-30.0155923.1000000.025674
Silver (Ag)7440-22-40.0080481.6000000.013251
subTotal0.502980100.0000000.828179
WirePure metalCopper (Cu)7440-50-80.102200100.0000000.168276
subTotal0.102200100.0000000.168276
total60.733217100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.