Chemical content 74LV17APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV17APWSOT402-1TSSOP1451.813998 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353386791189126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060138
PolymerAcrylic resinProprietary0.00608015.2000000.011734
Resin systemProprietary0.0027606.9000000.005327
subTotal0.040000100.0000000.077199
DieDoped siliconSilicon (Si)7440-21-30.173767100.0000000.335366
subTotal0.173767100.0000000.335366
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.757708
Iron (Fe)7439-89-60.4689602.4000000.905084
Phosphorus (P)7723-14-00.0058620.0300000.011314
Zinc (Zn)7440-66-60.0195400.1000000.037712
subTotal19.540000100.00000037.711817
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366851
Silica fused60676-86-024.81494478.33000047.892355
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.729649
PigmentCarbon black1333-86-40.0633600.2000000.122284
PolymerEpoxy resin systemProprietary2.8074828.8620005.418384
Phenolic resinProprietary1.8716545.9080003.612256
subTotal31.680000100.00000061.141779
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005597
Nickel (Ni)7440-02-00.28130097.0000000.542903
Palladium (Pd)7440-05-30.0058002.0000000.011194
subTotal0.290000100.0000000.559694
WirePure metalCopper (Cu)7440-50-80.090231100.0000000.174144
subTotal0.090231100.0000000.174144
total51.813998100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.