Chemical content 74LV1T126GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV1T126GXSOT1226-3X2SON50.613763 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356902111258126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.027058100.0000004.408589
subTotal0.027058100.0000004.408589
ComponentAdditiveNon hazardousProprietary0.0002005.0000000.032586
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002005.0000000.032586
Silica -amorphous-7631-86-90.00200050.0000000.325859
PolymerEpoxy resin systemProprietary0.00120030.0000000.195515
Phenol Formaldehyde resin (generic)9003-35-40.00040010.0000000.065172
subTotal0.004000100.0000000.651717
Lead FrameCopper alloyCopper (Cu)7440-50-80.23911094.51000038.958083
Magnesium (Mg)7439-95-40.0003800.1500000.061832
Nickel (Ni)7440-02-00.0074642.9500001.216023
Silicon (Si)7440-21-30.0016190.6400000.263815
Pure metal layerGold (Au)7440-57-50.0000510.0200000.008244
Nickel (Ni)7440-02-00.0041491.6400000.676026
Palladium (Pd)7440-05-30.0002280.0900000.037099
subTotal0.253000100.00000041.221123
Mould CompoundAdditiveNon hazardousProprietary0.0012790.4100000.208419
FillerSilica -amorphous-7631-86-90.0009050.2900000.147418
Silica fused60676-86-00.26878886.15000043.793451
HardenerPhenolic resinProprietary0.0133854.2900002.180777
PigmentCarbon black1333-86-40.0005930.1900000.096585
PolymerEpoxy resin systemProprietary0.0270508.6700004.407304
subTotal0.312000100.00000050.833954
WireGold alloyGold (Au)7440-57-50.01752899.0000002.855817
Palladium (Pd)7440-05-30.0001771.0000000.028847
subTotal0.017705100.0000002.884664
total0.613763100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.