Chemical content 74LV1T34GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV1T34GXSOT1226-3X2SON50.610448 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356902041258126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.027058100.0000004.432530
subTotal0.027058100.0000004.432530
ComponentAdditiveNon hazardousProprietary0.0002005.0000000.032763
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002005.0000000.032763
Silica -amorphous-7631-86-90.00200050.0000000.327628
PolymerEpoxy resin systemProprietary0.00120030.0000000.196577
Phenol Formaldehyde resin (generic)9003-35-40.00040010.0000000.065526
subTotal0.004000100.0000000.655256
Lead FrameCopper alloyCopper (Cu)7440-50-80.23911094.51000039.169643
Magnesium (Mg)7439-95-40.0003800.1500000.062167
Nickel (Ni)7440-02-00.0074642.9500001.222627
Silicon (Si)7440-21-30.0016190.6400000.265248
Pure metal layerGold (Au)7440-57-50.0000510.0200000.008289
Nickel (Ni)7440-02-00.0041491.6400000.679698
Palladium (Pd)7440-05-30.0002280.0900000.037300
subTotal0.253000100.00000041.444972
Mould CompoundAdditiveNon hazardousProprietary0.0012790.4100000.209551
FillerSilica -amorphous-7631-86-90.0009050.2900000.148219
Silica fused60676-86-00.26878886.15000044.031269
HardenerPhenolic resinProprietary0.0133854.2900002.192619
PigmentCarbon black1333-86-40.0005930.1900000.097109
PolymerEpoxy resin systemProprietary0.0270508.6700004.431237
subTotal0.312000100.00000051.110004
WireGold alloyGold (Au)7440-57-50.01424699.0000002.333712
Palladium (Pd)7440-05-30.0001441.0000000.023573
subTotal0.014390100.0000002.357285
total0.610448100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.