Chemical content 74LV4053PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV4053PWSOT403-1TSSOP1653.244101 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93517497011812126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.219461
PolymerAcrylic resinProprietary0.02280015.2000000.042822
Resin systemProprietary0.0103506.9000000.019439
subTotal0.150000100.0000000.281721
DieDoped siliconSilicon (Si)7440-21-30.603948100.0000001.134300
subTotal0.603948100.0000001.134300
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.363063
Iron (Fe)7439-89-60.4898402.4000000.919989
Phosphorus (P)7723-14-00.0061230.0300000.011500
Zinc (Zn)7440-66-60.0204100.1000000.038333
subTotal20.410000100.00000038.332885
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.356997
Silica fused60676-86-024.81494478.33000046.605997
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.629472
PigmentCarbon black1333-86-40.0633600.2000000.118999
PolymerEpoxy resin systemProprietary2.8074828.8620005.272850
Phenolic resinProprietary1.8716545.9080003.515233
subTotal31.680000100.00000059.499549
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005634
Nickel (Ni)7440-02-00.29100097.0000000.546539
Palladium (Pd)7440-05-30.0060002.0000000.011269
subTotal0.300000100.0000000.563443
WirePure metalCopper (Cu)7440-50-80.100154100.0000000.188103
subTotal0.100154100.0000000.188103
total53.244101100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.