Chemical content 74LVC02AD-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC02AD-Q100SOT108-1SO14141.574153 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300913118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016507
PolymerAcrylic resinProprietary0.00456015.2000000.003221
Resin systemProprietary0.0020706.9000000.001462
subTotal0.030000100.0000000.021190
DieDoped siliconSilicon (Si)7440-21-30.140429100.0000000.099191
subTotal0.140429100.0000000.099191
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.74803897.47000033.726522
Iron (Fe)7439-89-61.1756982.4000000.830447
Phosphorus (P)7723-14-00.0146960.0300000.010381
Zinc (Zn)7440-66-60.0489870.1000000.034602
subTotal48.987420100.00000034.601952
Mould CompoundFillerSilica -amorphous-7631-86-90.5465070.6000000.386022
Silica fused60676-86-071.34648978.33000050.395137
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.5561546.1000003.924554
PigmentCarbon black1333-86-40.1821690.2000000.128674
PolymerEpoxy resin systemProprietary8.0719088.8620005.701541
Phenolic resinProprietary5.3812725.9080003.801027
subTotal91.084500100.00000064.336956
Pre-PlatingPure metal layerGold (Au)7440-57-50.0373063.0000000.026351
Nickel (Ni)7440-02-01.14777892.3000000.810726
Palladium (Pd)7440-05-30.0385493.1000000.027229
Silver (Ag)7440-22-40.0198961.6000000.014054
subTotal1.243530100.0000000.878359
WirePure metalCopper (Cu)7440-50-80.088273100.0000000.062351
subTotal0.088273100.0000000.062351
total141.574153100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.