Chemical content 74LVC16244ADGG

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC16244ADGGSOT362-1TSSOP48204.099825 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352351501181612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.22591077.9000000.110686
PolymerAcrylic resinProprietary0.04408015.2000000.021597
Resin systemProprietary0.0200106.9000000.009804
subTotal0.290000100.0000000.142087
DieDoped siliconSilicon (Si)7440-21-30.851708100.0000000.417300
subTotal0.851708100.0000000.417300
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-876.64940097.00000037.554858
Nickel (Ni)7440-02-02.3706003.0000001.161490
subTotal79.020000100.00000038.716349
Mould CompoundFillerSilica -amorphous-7631-86-90.7320000.6000000.358648
Silica fused60676-86-095.56260078.33000046.821500
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-87.4420006.1000003.646255
PigmentCarbon black1333-86-40.2440000.2000000.119549
PolymerEpoxy resin systemProprietary10.8116408.8620005.297231
Phenolic resinProprietary7.2077605.9080003.531488
subTotal122.000000100.00000059.774672
Pre-PlatingPure metal layerGold (Au)7440-57-50.0151001.0000000.007398
Nickel (Ni)7440-02-01.46470097.0000000.717639
Palladium (Pd)7440-05-30.0302002.0000000.014797
subTotal1.510000100.0000000.739834
WirePure metalCopper (Cu)7440-50-80.428116100.0000000.209758
subTotal0.428116100.0000000.209758
total204.099825100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.