Chemical content 74LVC1G02GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G02GMSOT886XSON61.895006 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527718713217126030 s123520 s3
93527718711517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.041028100.0000002.165049
subTotal0.041028100.0000002.165049
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013193
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013193
Silica -amorphous-7631-86-90.00250050.0000000.131926
PolymerEpoxy resin systemProprietary0.00150030.0000000.079155
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026385
subTotal0.005000100.0000000.263851
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.502105
Magnesium (Mg)7439-95-40.0011580.1500000.061108
Nickel (Ni)7440-02-00.0227742.9500001.201790
Silicon (Si)7440-21-30.0049410.6400000.260727
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008148
Nickel (Ni)7440-02-00.0126611.6400000.668114
Palladium (Pd)7440-05-30.0006950.0900000.036665
subTotal0.772000100.00000040.738657
Mould CompoundAdditiveNon hazardousProprietary0.0043660.4100000.230421
FillerSilica -amorphous-7631-86-90.0030880.2900000.162981
Silica fused60676-86-00.91749886.15000048.416601
HardenerPhenolic resinProprietary0.0456884.2900002.410995
PigmentCarbon black1333-86-40.0020240.1900000.106781
PolymerEpoxy resin systemProprietary0.0923368.6700004.872570
subTotal1.065000100.00000056.200350
WireImpurityNon hazardousProprietary0.0000010.0100000.000063
Pure metalCopper (Cu)7440-50-80.01155896.4900000.609896
Pure metal layerGold (Au)7440-57-50.0000600.5000000.003160
Palladium (Pd)7440-05-30.0003593.0000000.018962
subTotal0.011978100.0000000.632082
total1.895006100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.