Chemical content 74LVC1G06GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G06GNSOT1115X2SON60.855929 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352917721325126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.020514100.0000002.396683
subTotal0.020514100.0000002.396683
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.029208
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.029208
Silica -amorphous-7631-86-90.00250050.0000000.292080
PolymerEpoxy resin systemProprietary0.00150030.0000000.175248
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.058416
subTotal0.005000100.0000000.584161
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000042.510944
Magnesium (Mg)7439-95-40.0005780.1500000.067471
Nickel (Ni)7440-02-00.0113582.9500001.326921
Silicon (Si)7440-21-30.0024640.6400000.287874
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008996
Nickel (Ni)7440-02-00.0063141.6400000.737678
Palladium (Pd)7440-05-30.0003460.0900000.040482
subTotal0.385000100.00000044.980366
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.208370
FillerSilica -amorphous-7631-86-90.0012620.2900000.147384
Silica fused60676-86-00.37475286.15000043.783129
HardenerPhenolic resinProprietary0.0186624.2900002.180263
PigmentCarbon black1333-86-40.0008260.1900000.096562
PolymerEpoxy resin systemProprietary0.0377148.6700004.406265
subTotal0.435000100.00000050.821972
WireGold alloyGold (Au)7440-57-50.01031199.0000001.204638
Palladium (Pd)7440-05-30.0001041.0000000.012168
subTotal0.010415100.0000001.216807
total0.855929100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.