Chemical content 74LVC1G126GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G126GSSOT1202X2SON60.956130 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352929021326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.024814100.0000002.595306
subTotal0.024814100.0000002.595306
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.026147
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.026147
Silica -amorphous-7631-86-90.00250050.0000000.261471
PolymerEpoxy resin systemProprietary0.00150030.0000000.156882
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.052294
subTotal0.005000100.0000000.522941
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.614331
Magnesium (Mg)7439-95-40.0006320.1500000.066048
Nickel (Ni)7440-02-00.0124202.9500001.298934
Silicon (Si)7440-21-30.0026940.6400000.281803
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008806
Nickel (Ni)7440-02-00.0069041.6400000.722119
Palladium (Pd)7440-05-30.0003790.0900000.039629
subTotal0.421000100.00000044.031669
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.210547
FillerSilica -amorphous-7631-86-90.0014240.2900000.148923
Silica fused60676-86-00.42299686.15000044.240480
HardenerPhenolic resinProprietary0.0210644.2900002.203037
PigmentCarbon black1333-86-40.0009330.1900000.097570
PolymerEpoxy resin systemProprietary0.0425708.6700004.452292
subTotal0.491000100.00000051.352850
WireGold alloyGold (Au)7440-57-50.01417299.0000001.482210
Palladium (Pd)7440-05-30.0001431.0000000.014972
subTotal0.014315100.0000001.497181
total0.956130100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.