Chemical content 74LVC1G14GM-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G14GM-Q100SOT886XSON61.871924 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356907631155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.020514100.0000001.095873
subTotal0.020514100.0000001.095873
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013355
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013355
Silica -amorphous-7631-86-90.00250050.0000000.133552
PolymerEpoxy resin systemProprietary0.00150030.0000000.080131
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026710
subTotal0.005000100.0000000.267105
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.976860
Magnesium (Mg)7439-95-40.0011580.1500000.061861
Nickel (Ni)7440-02-00.0227742.9500001.216609
Silicon (Si)7440-21-30.0049410.6400000.263942
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008248
Nickel (Ni)7440-02-00.0126611.6400000.676352
Palladium (Pd)7440-05-30.0006950.0900000.037117
subTotal0.772000100.00000041.240991
Mould CompoundAdditiveNon hazardousProprietary0.0043660.4100000.233263
FillerSilica -amorphous-7631-86-90.0030880.2900000.164991
Silica fused60676-86-00.91749886.15000049.013608
HardenerPhenolic resinProprietary0.0456884.2900002.440724
PigmentCarbon black1333-86-40.0020240.1900000.108097
PolymerEpoxy resin systemProprietary0.0923368.6700004.932652
subTotal1.065000100.00000056.893335
WireImpurityNon hazardousProprietary0.0000010.0100000.000050
Pure metalCopper (Cu)7440-50-80.00908096.4900000.485051
Pure metal layerGold (Au)7440-57-50.0000470.5000000.002513
Palladium (Pd)7440-05-30.0002823.0000000.015081
subTotal0.009410100.0000000.502695
total1.871924100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.