Chemical content 74LVC1G27GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G27GMSOT886XSON61.922427 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352972821327126030 s123520 s3
9352972821155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped SiliconSilicon (Si)7440-21-30.054452100.0000002.832466
subTotal0.054452100.0000002.832466
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013004
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013004
Silica -amorphous-7631-86-90.00250050.0000000.130044
PolymerEpoxy resin systemProprietary0.00150030.0000000.078026
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026009
subTotal0.005000100.0000000.260088
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000037.952921
Magnesium (Mg)7439-95-40.0011580.1500000.060236
Nickel (Ni)7440-02-00.0227742.9500001.184648
Silicon (Si)7440-21-30.0049410.6400000.257008
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008032
Nickel (Ni)7440-02-00.0126611.6400000.658584
Palladium (Pd)7440-05-30.0006950.0900000.036142
subTotal0.772000100.00000040.157572
Mould CompoundAdditiveNon hazardousProprietary0.0043710.4100000.227348
FillerSilica -amorphous-7631-86-90.0030910.2900000.160807
Silica fused60676-86-00.91835986.15000047.770813
HardenerPhenolic resinProprietary0.0457314.2900002.378837
PigmentCarbon black1333-86-40.0020250.1900000.105356
PolymerEpoxy resin systemProprietary0.0924228.6700004.807579
subTotal1.066000100.00000055.450740
WireGold alloyGold (Au)7440-57-50.02472599.0000001.286148
Palladium (Pd)7440-05-30.0002501.0000000.012991
subTotal0.024975100.0000001.299139
total1.922427100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.