Chemical content 74LVC1G3157GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G3157GXSOT1255-2X2SON60.754272 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353086361478126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.048056100.0000006.371210
subTotal0.048056100.0000006.371210
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.033145
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.033145
Silica -amorphous-7631-86-90.00250050.0000000.331445
PolymerEpoxy resin systemProprietary0.00150030.0000000.198867
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.066289
subTotal0.005000100.0000000.662891
Lead FrameCopper alloyCopper (Cu)7440-50-80.27407994.51000036.336892
Magnesium (Mg)7439-95-40.0004350.1500000.057672
Nickel (Ni)7440-02-00.0085552.9500001.134206
Silicon (Si)7440-21-30.0018560.6400000.246065
Pure metal layerGold (Au)7440-57-50.0000580.0200000.007690
Nickel (Ni)7440-02-00.0047561.6400000.630542
Palladium (Pd)7440-05-30.0002610.0900000.034603
subTotal0.290000100.00000038.447669
Mould CompoundAdditiveNon hazardousProprietary0.0016320.4100000.216341
FillerSilica -amorphous-7631-86-90.0011540.2900000.153022
Silica fused60676-86-00.34287786.15000045.458005
HardenerPhenolic resinProprietary0.0170744.2900002.263666
PigmentCarbon black1333-86-40.0007560.1900000.100256
PolymerEpoxy resin systemProprietary0.0345078.6700004.574822
subTotal0.398000100.00000052.766111
WireGold alloyGold (Au)7440-57-50.01308499.0000001.734601
Palladium (Pd)7440-05-30.0001321.0000000.017521
subTotal0.013216100.0000001.752122
total0.754272100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.