Chemical content 74LVC1G32GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G32GW-Q100SOT353-1UMT55.674884 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352992911257126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.128461
PolymerResin systemProprietary0.00243025.0000000.042820
subTotal0.009720100.0000000.171281
DieDoped siliconSilicon (Si)7440-21-30.081189100.0000001.430670
subTotal0.081189100.0000001.430670
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000033.617392
Iron (Fe)7439-89-60.0455072.3100000.801902
Lead (Pb)7439-92-10.0001970.0100000.003471
Phosphorus (P)7723-14-00.0013790.0700000.024300
Zinc (Zn)7440-66-60.0023640.1200000.041657
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.225643
subTotal1.970000100.00000034.714366
Mould CompoundFillerSilica -amorphous-7631-86-90.46060014.0000008.116465
Silica fused60676-86-02.32175370.57000040.912783
PigmentCarbon black1333-86-40.0065800.2000000.115950
PolymerEpoxy resin systemProprietary0.3056419.2900005.385855
Phenolic resinProprietary0.1954265.9400003.443700
subTotal3.290000100.00000057.974753
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000164
Bismuth (Bi)7440-69-90.0000030.0010000.000055
Copper (Cu)7440-50-80.0000030.0010000.000055
Lead (Pb)7439-92-10.0000160.0050000.000273
Tin solderTin (Sn)7440-31-50.30996999.9900005.462120
subTotal0.310000100.0000005.462667
WireImpurityNon hazardousProprietary0.0000010.0100000.000025
Pure metalCopper (Cu)7440-50-80.01397399.9900000.246232
subTotal0.013975100.0000000.246257
total5.674884100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.