Chemical content 74LVC1G332GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G332GXSOT1255-2X2SON60.732982 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353070751476126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.027226100.0000003.714423
subTotal0.027226100.0000003.714423
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.034107
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.034107
Silica -amorphous-7631-86-90.00250050.0000000.341072
PolymerEpoxy resin systemProprietary0.00150030.0000000.204643
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.068214
subTotal0.005000100.0000000.682145
Lead FrameCopper alloyCopper (Cu)7440-50-80.27407994.51000037.392323
Magnesium (Mg)7439-95-40.0004350.1500000.059347
Nickel (Ni)7440-02-00.0085552.9500001.167150
Silicon (Si)7440-21-30.0018560.6400000.253212
Pure metal layerGold (Au)7440-57-50.0000580.0200000.007913
Nickel (Ni)7440-02-00.0047561.6400000.648856
Palladium (Pd)7440-05-30.0002610.0900000.035608
subTotal0.290000100.00000039.564409
Mould CompoundAdditiveNon hazardousProprietary0.0016320.4100000.222625
FillerSilica -amorphous-7631-86-90.0011540.2900000.157466
Silica fused60676-86-00.34287786.15000046.778366
HardenerPhenolic resinProprietary0.0170744.2900002.329416
PigmentCarbon black1333-86-40.0007560.1900000.103168
PolymerEpoxy resin systemProprietary0.0345078.6700004.707701
subTotal0.398000100.00000054.298741
WireGold alloyGold (Au)7440-57-50.01262999.0000001.722911
Palladium (Pd)7440-05-30.0001281.0000000.017403
subTotal0.012756100.0000001.740314
total0.732982100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.