Chemical content 74LVC1G58GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G58GWSOT363-2SC-885.569047 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527607512522126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.132114
PolymerResin systemProprietary0.00245225.0000000.044038
subTotal0.009810100.0000000.176152
DieDoped siliconSilicon (Si)7440-21-30.089472100.0000001.606594
subTotal0.089472100.0000001.606594
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000036.690730
Iron (Fe)7439-89-60.0487412.3100000.875213
Lead (Pb)7439-92-10.0002110.0100000.003789
Phosphorus (P)7723-14-00.0014770.0700000.026522
Zinc (Zn)7440-66-60.0025320.1200000.045466
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.246272
subTotal2.110000100.00000037.887991
Mould CompoundFillerSilica -amorphous-7631-86-91.04157935.07000018.703003
Silica fused60676-86-01.30204843.84000023.380086
PigmentCarbon black1333-86-40.0074250.2500000.133326
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.29700010.0000005.333049
Phenol Formaldehyde resin (generic)9003-35-40.2952189.9400005.301051
Polyethylene (PE) -wax-9002-88-40.0267300.9000000.479974
subTotal2.970000100.00000053.330489
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000199
Bismuth (Bi)7440-69-90.0000040.0010000.000066
Copper (Cu)7440-50-80.0000040.0010000.000066
Lead (Pb)7439-92-10.0000180.0050000.000332
Tin solderTin (Sn)7440-31-50.36996399.9900006.643201
subTotal0.370000100.0000006.643866
WireImpurityNon hazardousProprietary0.0000020.0100000.000035
Pure metalCopper (Cu)7440-50-80.01976399.9900000.354876
subTotal0.019765100.0000000.354912
total5.569047100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.