Chemical content 74LVC1G80GV-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G80GV-Q100SOT753SO510.403474 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352990321254126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.072091
PolymerResin systemProprietary0.00250025.0000000.024030
subTotal0.010000100.0000000.096122
DieDoped siliconSilicon (Si)7440-21-30.081189100.0000000.780401
subTotal0.081189100.0000000.780401
Lead FrameCopper alloyCopper (Cu)7440-50-83.19065694.96000030.669140
Iron (Fe)7439-89-60.0856802.5500000.823571
Lead (Pb)7439-92-10.0010080.0300000.009689
Phosphorus (P)7723-14-00.0050400.1500000.048445
Tin (Sn)7440-31-50.0067200.2000000.064594
Pure metal layerSilver (Ag)7440-22-40.0708962.1100000.681465
subTotal3.360000100.00000032.296904
Mould CompoundFillerSilica fused60676-86-04.60080071.00000044.223689
PigmentCarbon black1333-86-40.0194400.3000000.186861
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.27656019.70000012.270517
Phenolic resinProprietary0.5832009.0000005.605820
subTotal6.480000100.00000062.286886
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000130.0030000.000127
Bismuth (Bi)7440-69-90.0000040.0010000.000042
Copper (Cu)7440-50-80.0000040.0010000.000042
Lead (Pb)7439-92-10.0000220.0050000.000211
Tin solderTin (Sn)7440-31-50.43995699.9900004.228934
subTotal0.440000100.0000004.229356
WireGold alloyGold (Au)7440-57-50.03196299.0000000.307226
Palladium (Pd)7440-05-30.0003231.0000000.003103
subTotal0.032285100.0000000.310329
total10.403474100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.