Chemical content 74LVC1G99GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G99GSSOT1203X2SON81.333165 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352927961155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.043395100.0000003.255020
subTotal0.043395100.0000003.255020
ComponentAdditiveNon hazardousProprietary0.0003005.0000000.022503
FillerBisphenol A-epichlorohydrin resin25068-38-60.0003005.0000000.022503
Silica -amorphous-7631-86-90.00300050.0000000.225028
PolymerEpoxy resin systemProprietary0.00180030.0000000.135017
Phenol Formaldehyde resin (generic)9003-35-40.00060010.0000000.045006
subTotal0.006000100.0000000.450057
Lead FrameCopper alloyCopper (Cu)7440-50-80.54437894.51000040.833475
Magnesium (Mg)7439-95-40.0008640.1500000.064808
Nickel (Ni)7440-02-00.0169922.9500001.274561
Silicon (Si)7440-21-30.0036860.6400000.276515
Pure metal layerGold (Au)7440-57-50.0001150.0200000.008641
Nickel (Ni)7440-02-00.0094461.6400000.708569
Palladium (Pd)7440-05-30.0005180.0900000.038885
subTotal0.576000100.00000043.205455
Mould CompoundAdditiveNon hazardousProprietary0.0028000.4100000.210049
FillerSilica -amorphous-7631-86-90.0019810.2900000.148571
Silica fused60676-86-00.58840486.15000044.135910
HardenerPhenolic resinProprietary0.0293014.2900002.197830
PigmentCarbon black1333-86-40.0012980.1900000.097340
PolymerEpoxy resin systemProprietary0.0592168.6700004.441768
subTotal0.683000100.00000051.231468
WireGold alloyGold (Au)7440-57-50.02452299.0000001.839405
Palladium (Pd)7440-05-30.0002481.0000000.018580
subTotal0.024770100.0000001.857985
total1.333165100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.