Chemical content 74LVC2G02DP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G02DPSOT505-2TSSOP821.084957 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527357912514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001173
FillerSilver (Ag)7440-22-40.01855575.0000000.088001
PolymerAcrylic resinProprietary0.0014846.0000000.007040
Resin systemProprietary0.00445318.0000000.021120
subTotal0.024740100.0000000.117335
DieDoped siliconSilicon (Si)7440-21-30.147890100.0000000.701402
subTotal0.147890100.0000000.701402
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.357193
Iron (Fe)7439-89-60.2095242.4000000.993714
Phosphorus (P)7723-14-00.0026190.0300000.012421
Zinc (Zn)7440-66-60.0087300.1000000.041405
subTotal8.730170100.00000041.404732
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342193
Silica fused60676-86-09.41933978.33000044.673267
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.478960
PigmentCarbon black1333-86-40.0240500.2000000.114064
PolymerEpoxy resin systemProprietary1.0656738.8620005.054187
Phenolic resinProprietary0.7104495.9080003.369458
subTotal12.025200100.00000057.032130
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017052
Nickel (Ni)7440-02-00.11062292.3000000.524647
Palladium (Pd)7440-05-30.0037153.1000000.017621
Silver (Ag)7440-22-40.0019181.6000000.009095
subTotal0.119850100.0000000.568415
WirePure metalCopper (Cu)7440-50-80.037106100.0000000.175985
subTotal0.037106100.0000000.175985
total21.084957100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.