Chemical content 74LVC2G14GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G14GNSOT1115X2SON60.884872 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352918021326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.045277100.0000005.116788
subTotal0.045277100.0000005.116788
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.028253
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.028253
Silica -amorphous-7631-86-90.00250050.0000000.282527
PolymerEpoxy resin systemProprietary0.00150030.0000000.169516
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.056505
subTotal0.005000100.0000000.565053
Lead FrameCopper alloyCopper (Cu)7440-50-80.36386494.51000041.120467
Magnesium (Mg)7439-95-40.0005780.1500000.065264
Nickel (Ni)7440-02-00.0113582.9500001.283519
Silicon (Si)7440-21-30.0024640.6400000.278458
Pure metal layerGold (Au)7440-57-50.0000770.0200000.008702
Nickel (Ni)7440-02-00.0063141.6400000.713550
Palladium (Pd)7440-05-30.0003460.0900000.039158
subTotal0.385000100.00000043.509118
Mould CompoundAdditiveNon hazardousProprietary0.0017840.4100000.201555
FillerSilica -amorphous-7631-86-90.0012620.2900000.142563
Silica fused60676-86-00.37475286.15000042.351041
HardenerPhenolic resinProprietary0.0186624.2900002.108949
PigmentCarbon black1333-86-40.0008260.1900000.093403
PolymerEpoxy resin systemProprietary0.0377148.6700004.262142
subTotal0.435000100.00000049.159652
WireGold alloyGold (Au)7440-57-50.01444999.0000001.632897
Palladium (Pd)7440-05-30.0001461.0000000.016494
subTotal0.014595100.0000001.649391
total0.884872100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.