Chemical content 74LVC2G16GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G16GMSOT886XSON61.912507 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353075981255126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.045277100.0000002.367418
subTotal0.045277100.0000002.367418
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013072
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013072
Silica -amorphous-7631-86-90.00250050.0000000.130718
PolymerEpoxy resin systemProprietary0.00150030.0000000.078431
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026144
subTotal0.005000100.0000000.261437
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.149779
Magnesium (Mg)7439-95-40.0011580.1500000.060549
Nickel (Ni)7440-02-00.0227742.9500001.190793
Silicon (Si)7440-21-30.0049410.6400000.258342
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008073
Nickel (Ni)7440-02-00.0126611.6400000.662000
Palladium (Pd)7440-05-30.0006950.0900000.036329
subTotal0.772000100.00000040.365865
Mould CompoundAdditiveNon hazardousProprietary0.0043710.4100000.228527
FillerSilica -amorphous-7631-86-90.0030910.2900000.161641
Silica fused60676-86-00.91835986.15000048.018595
HardenerPhenolic resinProprietary0.0457314.2900002.391176
PigmentCarbon black1333-86-40.0020250.1900000.105903
PolymerEpoxy resin systemProprietary0.0924228.6700004.832516
subTotal1.066000100.00000055.738358
WireGold alloyGold (Au)7440-57-50.02398899.0000001.254254
Palladium (Pd)7440-05-30.0002421.0000000.012669
subTotal0.024230100.0000001.266923
total1.912507100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.