Chemical content 74LVC2G38GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G38GXSOT1233-2X2SON81.050201 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353397991156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.055459100.0000005.280783
subTotal0.055459100.0000005.280783
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.023805
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.023805
Silica -amorphous-7631-86-90.00250050.0000000.238050
PolymerEpoxy resin systemProprietary0.00150030.0000000.142830
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.047610
subTotal0.005000100.0000000.476099
Lead FrameCopper alloyCopper (Cu)7440-50-80.38654694.51000036.806849
Magnesium (Mg)7439-95-40.0006140.1500000.058417
Nickel (Ni)7440-02-00.0120662.9500001.148875
Silicon (Si)7440-21-30.0026180.6400000.249248
Pure metal layerGold (Au)7440-57-50.0000820.0200000.007789
Nickel (Ni)7440-02-00.0067081.6400000.638697
Palladium (Pd)7440-05-30.0003680.0900000.035050
subTotal0.409000100.00000038.944926
Mould CompoundAdditiveNon hazardousProprietary0.0023040.4100000.219406
FillerSilica -amorphous-7631-86-90.0016300.2900000.155189
Silica fused60676-86-00.48416386.15000046.101937
HardenerPhenolic resinProprietary0.0241104.2900002.295732
PigmentCarbon black1333-86-40.0010680.1900000.101676
PolymerEpoxy resin systemProprietary0.0487258.6700004.639626
subTotal0.562000100.00000053.513565
WireGold alloyGold (Au)7440-57-50.01855599.0000001.766792
Palladium (Pd)7440-05-30.0001871.0000000.017846
subTotal0.018742100.0000001.784638
total1.050201100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.