Chemical content 74LVC373APW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC373APW-Q100SOT360-1TSSOP2083.343264 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935301185118712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.037388
PolymerAcrylic resinProprietary0.00608015.2000000.007295
Resin systemProprietary0.0027606.9000000.003312
subTotal0.040000100.0000000.047994
DieDoped siliconSilicon (Si)7440-21-30.344642100.0000000.413521
subTotal0.344642100.0000000.413521
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.79465997.47000035.749330
Iron (Fe)7439-89-60.7336332.4000000.880254
Phosphorus (P)7723-14-00.0091700.0300000.011003
Zinc (Zn)7440-66-60.0305680.1000000.036677
subTotal30.568030100.00000036.677265
Mould CompoundFillerSilica -amorphous-7631-86-90.3088800.6000000.370612
Silica fused60676-86-040.32428478.33000048.383375
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.1402806.1000003.767887
PigmentCarbon black1333-86-40.1029600.2000000.123537
PolymerEpoxy resin systemProprietary4.5621588.8620005.473937
Phenolic resinProprietary3.0414385.9080003.649291
subTotal51.480000100.00000061.768639
Pre-PlatingPure metal layerGold (Au)7440-57-50.0232793.0000000.027931
Nickel (Ni)7440-02-00.71621192.3000000.859351
Palladium (Pd)7440-05-30.0240553.1000000.028862
Silver (Ag)7440-22-40.0124151.6000000.014897
subTotal0.775960100.0000000.931041
WirePure metalCopper (Cu)7440-50-80.134632100.0000000.161540
subTotal0.134632100.0000000.161540
total83.343264100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.