Chemical content 74LVC3G04DP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC3G04DPSOT505-2TSSOP821.063102 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352755621251312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001175
FillerSilver (Ag)7440-22-40.01855575.0000000.088092
PolymerAcrylic resinProprietary0.0014846.0000000.007047
Resin systemProprietary0.00445318.0000000.021142
subTotal0.024740100.0000000.117457
DieDoped siliconSilicon (Si)7440-21-30.125762100.0000000.597071
subTotal0.125762100.0000000.597071
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.399067
Iron (Fe)7439-89-60.2095242.4000000.994745
Phosphorus (P)7723-14-00.0026190.0300000.012434
Zinc (Zn)7440-66-60.0087300.1000000.041448
subTotal8.730170100.00000041.447694
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342548
Silica fused60676-86-09.41933978.33000044.719620
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.482570
PigmentCarbon black1333-86-40.0240500.2000000.114183
PolymerEpoxy resin systemProprietary1.0656738.8620005.059432
Phenolic resinProprietary0.7104495.9080003.372954
subTotal12.025200100.00000057.091306
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017070
Nickel (Ni)7440-02-00.11062292.3000000.525191
Palladium (Pd)7440-05-30.0037153.1000000.017639
Silver (Ag)7440-22-40.0019181.6000000.009104
subTotal0.119850100.0000000.569005
WirePure metalCopper (Cu)7440-50-80.037381100.0000000.177470
subTotal0.037381100.0000000.177470
total21.063102100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.