Chemical content 74LVC3G04GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC3G04GNSOT1116X2SON81.174916 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352922521156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.047161100.0000004.013960
subTotal0.047161100.0000004.013960
ComponentAdditiveNon hazardousProprietary0.0007005.0000000.059579
FillerBisphenol A-epichlorohydrin resin25068-38-60.0007005.0000000.059579
Silica -amorphous-7631-86-90.00700050.0000000.595787
PolymerEpoxy resin systemProprietary0.00420030.0000000.357472
Phenol Formaldehyde resin (generic)9003-35-40.00140010.0000000.119157
subTotal0.014000100.0000001.191575
Lead FrameCopper alloyCopper (Cu)7440-50-80.47287892.90330040.247796
Magnesium (Mg)7439-95-40.0007380.1449000.062774
Nickel (Ni)7440-02-00.0147472.8972001.255132
Silicon (Si)7440-21-30.0031950.6277000.271934
MetallisationGold (Au)7440-57-50.0002140.0421000.018239
Nickel (Ni)7440-02-00.0165013.2418001.404421
Palladium (Pd)7440-05-30.0007280.1430000.061951
subTotal0.509000100.00000043.322246
Mould CompoundAdditiveNon hazardousProprietary0.0023820.4100000.202746
FillerSilica -amorphous-7631-86-90.0016850.2900000.143406
Silica fused60676-86-00.50053286.15000042.601471
HardenerPhenolic resinProprietary0.0249254.2900002.121420
PigmentCarbon black1333-86-40.0011040.1900000.093956
PolymerEpoxy resin systemProprietary0.0503738.6700004.287345
subTotal0.581000100.00000049.450344
WireGold alloyGold (Au)7440-57-50.02351799.0000002.001628
Palladium (Pd)7440-05-30.0002381.0000000.020218
subTotal0.023755100.0000002.021847
total1.174916100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.