Chemical content 74LVC3G06GT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC3G06GTSOT833-1XSON82.500091 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527893211517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.094321100.0000003.772715
subTotal0.094321100.0000003.772715
ComponentAdditiveNon hazardousProprietary0.0007505.0000000.029999
FillerBisphenol A-epichlorohydrin resin25068-38-60.0007505.0000000.029999
Silica -amorphous-7631-86-90.00750050.0000000.299989
PolymerEpoxy resin systemProprietary0.00450030.0000000.179993
Phenol Formaldehyde resin (generic)9003-35-40.00150010.0000000.059998
subTotal0.015000100.0000000.599978
Lead FrameCopper alloyCopper (Cu)7440-50-80.98394393.44190039.356296
Magnesium (Mg)7439-95-40.0015340.1457000.061367
Nickel (Ni)7440-02-00.0306842.9140001.227332
Silicon (Si)7440-21-30.0066490.6314000.265936
Pure metal layerGold (Au)7440-57-50.0003690.0350000.014741
Nickel (Ni)7440-02-00.0285572.7120001.142253
Palladium (Pd)7440-05-30.0012640.1200000.050542
subTotal1.053000100.00000042.118467
Mould CompoundAdditiveNon hazardousProprietary0.0053380.4100000.213520
FillerSilica -amorphous-7631-86-90.0037760.2900000.151027
Silica fused60676-86-01.12167386.15000044.865287
HardenerPhenolic resinProprietary0.0558564.2900002.234151
PigmentCarbon black1333-86-40.0024740.1900000.098948
PolymerEpoxy resin systemProprietary0.1128838.6700004.515172
subTotal1.302000100.00000052.078104
WireGold alloyGold (Au)7440-57-50.03541299.0000001.416440
Palladium (Pd)7440-05-30.0003581.0000000.014307
subTotal0.035770100.0000001.430748
total2.500091100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.