Chemical content 74LVC86APW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC86APW-Q100SOT402-1TSSOP1459.666481 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935691609118312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.026112
PolymerAcrylic resinProprietary0.00304015.2000000.005095
Resin systemProprietary0.0013806.9000000.002313
subTotal0.020000100.0000000.033520
DieDoped siliconSilicon (Si)7440-21-30.200368100.0000000.335814
subTotal0.200368100.0000000.335814
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.78091997.47000031.476499
Iron (Fe)7439-89-60.4624422.4000000.775045
Phosphorus (P)7723-14-00.0057810.0300000.009688
Zinc (Zn)7440-66-60.0192680.1000000.032294
subTotal19.268410100.00000032.293525
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.398214
Silica fused60676-86-031.01868078.33000051.986776
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000004.048504
PigmentCarbon black1333-86-40.0792000.2000000.132738
PolymerEpoxy resin systemProprietary3.5093528.8620005.881614
Phenolic resinProprietary2.3395685.9080003.921076
subTotal39.600000100.00000066.368922
Pre-PlatingPure metal layerGold (Au)7440-57-50.0146743.0000000.024593
Nickel (Ni)7440-02-00.45145892.3000000.756635
Palladium (Pd)7440-05-30.0151633.1000000.025412
Silver (Ag)7440-22-40.0078261.6000000.013116
subTotal0.489120100.0000000.819757
WirePure metalCopper (Cu)7440-50-80.088582100.0000000.148463
subTotal0.088582100.0000000.148463
total59.666481100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.