Chemical content 74LVCH162245ADGV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVCH162245ADGVSOT480-1TSSOP48115.205156 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935690783118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.95817077.9000000.831708
PolymerAcrylic resinProprietary0.18696015.2000000.162284
Resin systemProprietary0.0848706.9000000.073669
subTotal1.230000100.0000001.067661
DieDoped siliconSilicon (Si)7440-21-31.303495100.0000001.131456
subTotal1.303495100.0000001.131456
Lead FrameCopper alloyCopper (Cu)7440-50-845.96831094.58500039.901261
Magnesium (Mg)7439-95-40.0835920.1720000.072559
Silicon (Si)7440-21-30.3462750.7125000.300572
ImpurityNon hazardousProprietary0.0000000.0000000.000000
Pure metal layerGold (Au)7440-57-50.0143370.0295000.012445
Nickel (Ni)7440-02-02.1530094.4300601.868848
Palladium (Pd)7440-05-30.0238140.0490000.020671
Silver (Ag)7440-22-40.0104490.0215000.009070
subTotal48.600000100.00000042.185426
Mould CompoundFillerSilica -amorphous-7631-86-90.3831000.6000000.332537
Silica fused60676-86-050.01370578.33000043.412731
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.8948506.1000003.380795
PigmentCarbon black1333-86-40.1277000.2000000.110846
PolymerEpoxy resin systemProprietary5.6583878.8620004.911574
Phenolic resinProprietary3.7722585.9080003.274383
subTotal63.850000100.00000055.422867
WirePure metalCopper (Cu)7440-50-80.221661100.0000000.192405
subTotal0.221661100.0000000.192405
total115.205156100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.