Chemical content 74LVCH1T45GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVCH1T45GW-Q100SOT363-2SC-885.762428 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353009361257126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.127681
PolymerResin systemProprietary0.00245225.0000000.042560
subTotal0.009810100.0000000.170241
DieDoped siliconSilicon (Si)7440-21-30.112772100.0000001.957022
subTotal0.112772100.0000001.957022
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000035.459428
Iron (Fe)7439-89-60.0487412.3100000.845841
Lead (Pb)7439-92-10.0002110.0100000.003662
Phosphorus (P)7723-14-00.0014770.0700000.025632
Zinc (Zn)7440-66-60.0025320.1200000.043940
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.238007
subTotal2.110000100.00000036.616510
Mould CompoundFillerSilica -amorphous-7631-86-90.43960014.0000007.628729
Silica fused60676-86-02.21589870.57000038.454242
PigmentCarbon black1333-86-40.0062800.2000000.108982
PolymerEpoxy resin systemProprietary0.2917069.2900005.062206
Phenolic resinProprietary0.1865165.9400003.236761
subTotal3.140000100.00000054.490919
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000193
Bismuth (Bi)7440-69-90.0000040.0010000.000064
Copper (Cu)7440-50-80.0000040.0010000.000064
Lead (Pb)7439-92-10.0000180.0050000.000321
Tin solderTin (Sn)7440-31-50.36996399.9900006.420262
subTotal0.370000100.0000006.420905
WireImpurityNon hazardousProprietary0.0000020.0100000.000034
Pure metalCopper (Cu)7440-50-80.01984499.9900000.344376
subTotal0.019846100.0000000.344410
total5.762428100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.