Chemical content 74LVCH244ABQ-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVCH244ABQ-Q100SOT764-1DHVQFN2028.005938 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352994981157126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0008531.0000000.003045
FillerSilver (Ag)7440-22-40.06396075.0000000.228380
PolymerAcrylic resinProprietary0.0051176.0000000.018270
Resin systemProprietary0.01535018.0000000.054811
subTotal0.085280100.0000000.304507
DieDoped siliconSilicon (Si)7440-21-30.314888100.0000001.124361
subTotal0.314888100.0000001.124361
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-810.58895697.47000037.809680
Iron (Fe)7439-89-60.2607312.4000000.930986
Phosphorus (P)7723-14-00.0032590.0300000.011637
Zinc (Zn)7440-66-60.0108640.1000000.038791
subTotal10.863810100.00000038.791095
Mould CompoundAdditiveNon hazardousProprietary0.4886282.9840001.744729
FillerSilica -amorphous-7631-86-90.5714853.4900002.040584
Silica fused60676-86-013.88920784.82000049.593794
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1640771.0020000.585864
PigmentCarbon black1333-86-40.0268550.1640000.095890
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.6060363.7010002.163955
Epoxy resin systemProprietary0.2597061.5860000.927326
Phenolic resinProprietary0.3689272.2530001.317317
subTotal16.374920100.00000058.469457
Pre-PlatingPure metal layerGold (Au)7440-57-50.0027581.0000000.009847
Nickel (Ni)7440-02-00.25096091.0000000.896095
Palladium (Pd)7440-05-30.0220628.0000000.078778
subTotal0.275780100.0000000.984720
WirePure metalCopper (Cu)7440-50-80.08811296.5500000.314619
Pure metal layerGold (Au)7440-57-50.0003190.3500000.001141
Palladium (Pd)7440-05-30.0028293.1000000.010102
subTotal0.091260100.0000000.325861
total28.005938100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.