Chemical content 74LVCU04APW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVCU04APW-Q100SOT402-1TSSOP1459.614426 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935304499118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.026135
PolymerAcrylic resinProprietary0.00304015.2000000.005099
Resin systemProprietary0.0013806.9000000.002315
subTotal0.020000100.0000000.033549
DieDoped siliconSilicon (Si)7440-21-30.153326100.0000000.257196
subTotal0.153326100.0000000.257196
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.78091997.47000031.503984
Iron (Fe)7439-89-60.4624422.4000000.775721
Phosphorus (P)7723-14-00.0057810.0300000.009697
Zinc (Zn)7440-66-60.0192680.1000000.032322
subTotal19.268410100.00000032.321724
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.398561
Silica fused60676-86-031.01868078.33000052.032171
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000004.052039
PigmentCarbon black1333-86-40.0792000.2000000.132854
PolymerEpoxy resin systemProprietary3.5093528.8620005.886750
Phenolic resinProprietary2.3395685.9080003.924500
subTotal39.600000100.00000066.426875
Pre-PlatingPure metal layerGold (Au)7440-57-50.0146743.0000000.024614
Nickel (Ni)7440-02-00.45145892.3000000.757296
Palladium (Pd)7440-05-30.0151633.1000000.025435
Silver (Ag)7440-22-40.0078261.6000000.013128
subTotal0.489120100.0000000.820473
WirePure metalCopper (Cu)7440-50-80.083571100.0000000.140185
subTotal0.083571100.0000000.140185
total59.614426100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.