Chemical content 74LVT244BPW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVT244BPW-Q100SOT360-1TSSOP2083.451865 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935691611118312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.037339
PolymerAcrylic resinProprietary0.00608015.2000000.007286
Resin systemProprietary0.0027606.9000000.003307
subTotal0.040000100.0000000.047932
DieDoped siliconSilicon (Si)7440-21-30.429128100.0000000.514222
subTotal0.429128100.0000000.514222
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.79465997.47000035.702808
Iron (Fe)7439-89-60.7336332.4000000.879109
Phosphorus (P)7723-14-00.0091700.0300000.010989
Zinc (Zn)7440-66-60.0305680.1000000.036630
subTotal30.568030100.00000036.629535
Mould CompoundFillerSilica -amorphous-7631-86-90.3088800.6000000.370130
Silica fused60676-86-040.32428478.33000048.320411
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.1402806.1000003.762984
PigmentCarbon black1333-86-40.1029600.2000000.123377
PolymerEpoxy resin systemProprietary4.5621588.8620005.466813
Phenolic resinProprietary3.0414385.9080003.644542
subTotal51.480000100.00000061.688256
Pre-PlatingPure metal layerGold (Au)7440-57-50.0232793.0000000.027895
Nickel (Ni)7440-02-00.71621192.3000000.858233
Palladium (Pd)7440-05-30.0240553.1000000.028825
Silver (Ag)7440-22-40.0124151.6000000.014877
subTotal0.775960100.0000000.929829
WirePure metalCopper (Cu)7440-50-80.158747100.0000000.190226
subTotal0.158747100.0000000.190226
total83.451865100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.