Chemical content 74VHC32D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74VHC32DSOT108-1SO14136.165656 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352895441187126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0250001.0000000.018360
FillerSilver (Ag)7440-22-41.87500075.0000001.376999
PolymerAcrylic resinProprietary0.1500006.0000000.110160
Resin systemProprietary0.45000018.0000000.330480
subTotal2.500000100.0000001.835999
DieDoped siliconSilicon (Si)7440-21-30.284493100.0000000.208932
subTotal0.284493100.0000000.208932
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-863.35550097.47000046.528252
Iron (Fe)7439-89-61.5600002.4000001.145663
Phosphorus (P)7723-14-00.0195000.0300000.014321
Zinc (Zn)7440-66-60.0650000.1000000.047736
subTotal65.000000100.00000047.735972
Mould CompoundFillerSilica -amorphous-7631-86-90.4080000.6000000.299635
Silica fused60676-86-053.26440078.33000039.117353
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.1480006.1000003.046289
PigmentCarbon black1333-86-40.1360000.2000000.099878
PolymerEpoxy resin systemProprietary6.0261608.8620004.425609
Phenolic resinProprietary4.0174405.9080002.950406
subTotal68.000000100.00000049.939171
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.002203
Nickel (Ni)7440-02-00.29100097.0000000.213710
Palladium (Pd)7440-05-30.0060002.0000000.004406
subTotal0.300000100.0000000.220320
WirePure metalCopper (Cu)7440-50-80.081164100.0000000.059606
subTotal0.081164100.0000000.059606
total136.165656100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.