Chemical content 74VHC32PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74VHC32PWSOT402-1TSSOP1451.897149 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352895451187126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060042
PolymerAcrylic resinProprietary0.00608015.2000000.011715
Resin systemProprietary0.0027606.9000000.005318
subTotal0.040000100.0000000.077076
DieDoped siliconSilicon (Si)7440-21-30.284493100.0000000.548186
subTotal0.284493100.0000000.548186
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.698814
Iron (Fe)7439-89-60.4689602.4000000.903633
Phosphorus (P)7723-14-00.0058620.0300000.011295
Zinc (Zn)7440-66-60.0195400.1000000.037651
subTotal19.540000100.00000037.651394
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366263
Silica fused60676-86-024.81494478.33000047.815621
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.723673
PigmentCarbon black1333-86-40.0633600.2000000.122088
PolymerEpoxy resin systemProprietary2.8074828.8620005.409703
Phenolic resinProprietary1.8716545.9080003.606469
subTotal31.680000100.00000061.043816
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005588
Nickel (Ni)7440-02-00.28130097.0000000.542034
Palladium (Pd)7440-05-30.0058002.0000000.011176
subTotal0.290000100.0000000.558798
WirePure metalCopper (Cu)7440-50-80.062656100.0000000.120730
subTotal0.062656100.0000000.120730
total51.897149100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.