Chemical content BAS116GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAS116GWSOD123SOD212.046258 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934070361118212601235
934070361115212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.020000100.0000000.166027
subTotal0.020000100.0000000.166027
Lead FrameCopper alloyCopper (Cu)7440-50-83.53317894.47000029.330087
Iron (Fe)7439-89-60.0777922.0800000.645777
Phosphorus (P)7723-14-00.0014960.0400000.012419
Zinc (Zn)7440-66-60.0048620.1300000.040361
Pure metal layerCopper (Cu)7440-50-80.0624581.6700000.518485
Silver (Ag)7440-22-40.0602141.6100000.499856
subTotal3.740000100.00000031.046986
Mould CompoundAdditiveNon hazardousProprietary0.2340302.9000001.942761
Triphenylphosphine603-35-00.0040350.0500000.033496
FillerSilica -amorphous-7631-86-95.81040072.00000048.234066
PigmentCarbon black1333-86-40.0040350.0500000.033496
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.21050015.00000010.048764
Phenol Formaldehyde resin (generic)9003-35-40.80700010.0000006.699176
subTotal8.070000100.00000066.991758
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000078
Non hazardousProprietary0.0001170.0555000.000968
Tin solderTin (Sn)7440-31-50.20987499.9400001.742234
subTotal0.210000100.0000001.743280
WirePure metalCopper (Cu)7440-50-80.006258100.0000000.051950
subTotal0.006258100.0000000.051950
total12.046258100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.