Chemical content BAS40-05V

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAS40-05VSOT666SOT62.812900 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405671611512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.100000100.0000003.555050
subTotal0.100000100.0000003.555050
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0009280.0800000.032991
Carbon (C)7440-44-00.0004640.0400000.016495
Chromium (Cr)7440-47-30.0024360.2100000.086601
Cobalt (Co)7440-48-40.0048720.4200000.173202
Iron (Fe)7439-89-60.54172046.70000019.258417
Manganese (Mn)7439-96-50.0097440.8400000.346404
Nickel (Ni)7440-02-00.40808835.18000014.507732
Phosphorus (P)7723-14-00.0002320.0200000.008248
Silicon (Si)7440-21-30.0029000.2500000.103096
Sulphur (S)7704-34-90.0002320.0200000.008248
Pure metal layerCopper (Cu)7440-50-80.14975612.9100005.323901
Silver (Ag)7440-22-40.0386283.3300001.373245
subTotal1.160000100.00000041.238579
Mould CompoundFillerSilica fused60676-86-01.04262171.00000037.065690
PigmentCarbon black1333-86-40.0044050.3000000.156616
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.28929119.70000010.284424
Phenolic resinProprietary0.1321639.0000004.698468
subTotal1.468480100.00000052.205197
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000068
Bismuth (Bi)7440-69-90.0000010.0010000.000023
Copper (Cu)7440-50-80.0000010.0010000.000023
Lead (Pb)7439-92-10.0000030.0050000.000113
Tin solderTin (Sn)7440-31-50.06369499.9900002.264340
subTotal0.063700100.0000002.264567
WireImpurityNon hazardousProprietary0.0000020.0100000.000074
Pure metalGold (Au)7440-57-50.02071899.9900000.736533
subTotal0.020720100.0000000.736606
total2.812900100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.