Chemical content BAS70-06-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAS70-06-QSOT23TO-236AB7.679780 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934664419215312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.060000100.0000000.781272
subTotal0.060000100.0000000.781272
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029872
Carbon (C)7440-44-00.0010200.0400000.013276
Chromium (Cr)7440-47-30.0056080.2200000.073020
Cobalt (Co)7440-48-40.0109610.4300000.142722
Iron (Fe)7439-89-61.22301047.98000015.925068
Manganese (Mn)7439-96-50.0219210.8600000.285443
Nickel (Ni)7440-02-00.92120936.14000011.995247
Phosphorus (P)7723-14-00.0005100.0200000.006638
Silicon (Si)7440-21-30.0066270.2600000.086297
Sulphur (S)7704-34-90.0005100.0200000.006638
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.773823
Silver (Ag)7440-22-40.0655092.5700000.853010
subTotal2.549000100.00000033.191055
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.842384
Triphenylphosphine603-35-00.0024400.0500000.031765
FillerSilica -amorphous-7631-86-93.51288072.00000045.741935
PigmentCarbon black1333-86-40.0024400.0500000.031765
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.529570
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.353047
subTotal4.879000100.00000063.530466
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001337
Tin solderTin (Sn)7440-31-50.18488999.9400002.407478
subTotal0.185000100.0000002.408923
WirePure metalCopper (Cu)7440-50-80.006780100.0000000.088277
subTotal0.006780100.0000000.088277
total7.679780100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.