Chemical content BAS70-06W

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAS70-06WSOT323SC-705.489140 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93403450011514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.060000100.0000001.093067
subTotal0.060000100.0000001.093067
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016600.0900000.030234
Carbon (C)7440-44-00.0007380.0400000.013437
Chromium (Cr)7440-47-30.0016600.0900000.030234
Cobalt (Co)7440-48-40.0079290.4300000.144453
Iron (Fe)7439-89-60.81965844.45000014.932357
Manganese (Mn)7439-96-50.0127240.6900000.231796
Nickel (Ni)7440-02-00.63415234.39000011.552841
Phosphorus (P)7723-14-00.0003690.0200000.006719
Silicon (Si)7440-21-30.0047940.2600000.087343
Sulphur (S)7704-34-90.0003690.0200000.006719
Pure metal layerCopper (Cu)7440-50-80.32030317.3700005.835209
Silver (Ag)7440-22-40.0396462.1500000.722263
subTotal1.844000100.00000033.593605
Mould CompoundAdditiveNon hazardousProprietary0.0977302.9000001.780425
Triphenylphosphine603-35-00.0016850.0500000.030697
FillerSilica -amorphous-7631-86-92.42640072.00000044.203646
PigmentCarbon black1333-86-40.0016850.0500000.030697
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.50550015.0000009.209093
Phenol Formaldehyde resin (generic)9003-35-40.33700010.0000006.139395
subTotal3.370000100.00000061.393952
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000115
Bismuth (Bi)7440-69-90.0000020.0010000.000038
Copper (Cu)7440-50-80.0000020.0010000.000038
Lead (Pb)7439-92-10.0000100.0050000.000191
Tin solderTin (Sn)7440-31-50.20997999.9900003.825353
subTotal0.210000100.0000003.825736
WirePure metalCopper (Cu)7440-50-80.005140100.0000000.093649
subTotal0.005140100.0000000.093649
total5.489140100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.